For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XWSA - Welded on fitting, angle 90°
Bill of material
XWSA NW 25 HS
DES
Identifier
XWSA NW 25 HS
SER
Series
Heavy
PRES
Pressure
PN 400 bar
OD
Pipe diameter OD
30 mm
D1
Diameter D1
36 mm
L2
Length L2
35.5 mm
L3
Length L3
49 mm
L7
Length L7
49 mm
SW
Width across flats SW
41 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.